IESNA:LM-63-2002
[TEST]P956557
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-935-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21692
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3003.6 3365.3 3761.3 4154.3 4480.1 4695.3 4802.8 4849.2 4892.5 4952.3
5034.5 5133.1 5261.6 5391.6 5532.1 5723.4 5998.3 6398.8 6990.6 7811
8900.4 10337.9 12298.5 14731.3 16300.4 15920.8 14756.7 13154.8 11425.8 9785
8106.9 6255.4 4281.3 2516.5 1020.6 257 0
3003.6 3390.7 3821.1 4269.4 4625 4858.1 4973.2 5007.6 5025.5 5034.5
5056.9 5086.8 5125.6 5142.1 5194.4 5310.9 5515.7 5841.4 6368.9 7144.5
8189.1 9646 11838.3 15060.1 19344.4 20707.2 19607.4 18302.8 16859.3 15356
13138.3 10266.2 7155 4356 1720 549.9 0
3003.6 3447.5 3955.6 4474.1 4903 5163 5237.7 5191.4 5080.8 4920.9
4744.6 4575.7 4408.3 4252.9 4176.7 4267.9 4665.4 5370.7 6224 7023.5
7781.1 8664.3 9871.7 11612.6 14946.5 18939.4 18125 16189.8 14919.6 14049.9
12811.1 11019.4 8609 5992.4 2343.1 385.5 0
3003.6 3477.4 4094.5 4659.4 5110.7 5330.4 5325.9 5136.1 4835.7 4518.9
4218.6 3967.5 3773.2 3659.7 3771.7 4329.1 5278.1 6437.7 7661.5 8951.2
10361.8 11705.3 12987.4 14474.3 16672.5 19478.9 20024.3 18577.8 16954.9 15291.7
13316.2 10663.7 7522.6 3641.7 1425.6 159.9 0
3003.6 3523.7 4124.4 4719.2 5179.4 5400.6 5306.4 4971.7 4548.8 4209.6
3907.7 3667.1 3495.3 3456.4 3780.7 4640 5916.1 7519.6 9496.6 11899.5
14534.1 17243.3 19951.1 22385.4 25151.4 27694.8 28338.9 27174.8 24955.7 21995.4
18102.6 12742.3 8269.7 4572.7 2205.7 255.5 0
3003.6 3526.7 4131.9 4719.2 5164.5 5361.7 5266.1 4940.3 4520.4 4143.8
3842 3605.9 3450.5 3472.9 3924.2 4937.3 6398.8 8314.6 10748.9 13519.4
16343.7 19108.3 21889.3 24755.4 27996.7 30353.3 30486.3 28627.3 25387.5 21101.7
16621.7 12346.3 8068 4693.8 1860.5 234.6 0
3003.6 3526.7 4116.9 4683.3 5091.3 5278.1 5255.6 5044.9 4720.7 4365
4048.2 3812.1 3649.2 3635.8 3991.4 4882 6188.1 7749.7 9574.3 11597.7
13619.5 15650.4 17602 19562.6 22249.4 24882.5 25586.3 24275.8 22047.7 19147.1
15908.9 12331.4 9287.4 5530.6 2099.6 185.3 0
3003.6 3486.3 4036.2 4551.8 4925.4 5116.7 5177.9 5143.6 5001.6 4787.9
4550.3 4321.7 4124.4 4018.3 4116.9 4599.6 5476.8 6608 7814 8931.7
10010.7 10958.1 11851.7 13101 15477 17863.5 17555.6 15529.3 13658.4 12004.1
9938.9 7468.8 5010.6 2437.3 684.4 83.7 0
3003.6 3484.8 3976.5 4429.3 4756.5 4938.8 5043.4 5110.7 5145.1 5155.5
5137.6 5086.8 5024 4955.3 4944.8 5065.9 5436.5 6085 6993.6 8027.7
9212.7 10683.1 12625.8 15148.2 17799.2 18298.3 15521.8 11995.2 8822.7 6424.2
5041.9 3683.6 2671.9 1572.1 437.8 17.9 0
3003.6 3402.6 3816.6 4197.6 4475.6 4643 4767 4874.6 4974.7 5101.7
5239.2 5376.7 5551.5 5718.9 5946 6285.2 6773.9 7471.8 8528.3 9968.8
11729.2 13771.9 16198.8 18912.5 19885.3 18452.3 15064.6 11304.8 7634.6 5506.7
3983.9 2658.5 1600.5 369.1 9 0 0
3003.6 3393.7 3782.2 4111 4362 4514.4 4626.5 4743.1 4853.7 4980.7
5136.1 5303.5 5511.2 5738.3 6022.2 6427.2 6986.1 7742.2 8740.5 10018.1
11672.4 13655.4 15493.4 16560.4 16357.2 14791.1 11889.1 8625.4 5535.1 3934.6
2715.2 1702.1 947.4 206.2 0 0 0
3003.6 3335.4 3688.1 3975 4188.7 4329.1 4426.3 4532.4 4644.4 4759.5
4904.5 5077.8 5279.5 5503.7 5772.7 6125.3 6599.1 7225.2 8026.2 9139.5
10590.5 11983.2 12666.1 12431.5 11608.1 10227.3 8051.6 5448.4 2942.4 1737.9
957.9 428.9 165.9 20.9 0 0 0
3003.6 3301 3574.5 3774.7 3925.7 4016.8 4081.1 4164.8 4238 4308.2
4406.8 4538.3 4693.8 4843.2 5003.1 5198.9 5429 5705.4 6044.7 6383.9
6487 6146.3 5284 4272.4 3145.6 2183.2 1542.2 1113.3 781.5 561.9
379.6 227.1 127 56.8 10.5 0 0
3003.6 3215.8 3419.1 3568.5 3655.2 3700 3731.4 3744.8 3735.9 3701.5
3650.7 3623.8 3593.9 3522.2 3365.3 3141.1 2908 2685.4 2494.1 2364.1
2298.3 2238.5 2156.4 2017.4 1911.3 1829.1 1575 1276.2 842.8 590.3
421.4 292.9 194.3 83.7 12 0 0
3003.6 3130.7 3277.1 3387.7 3447.5 3462.4 3428 3335.4 3186 2991.7
2782.5 2613.6 2503 2435.8 2382 2302.8 2189.2 2080.1 1995 1950.1
1950.1 1962.1 1965.1 1953.1 1865 1670.7 1464.5 1327 1117.8 898.1
651.5 427.4 233.1 91.2 6 0 0
3003.6 3061.9 3132.2 3212.9 3271.1 3265.2 3186 3032 2845.2 2670.4
2525.5 2422.3 2362.6 2317.7 2265.4 2184.7 2071.2 1933.7 1799.2 1693.1
1636.3 1643.8 1690.1 1721.5 1709.5 1657.2 1543.7 1359.9 1155.1 962.4
781.5 614.2 446.8 260 112.1 0 0
3003.6 2969.3 2991.7 3048.5 3111.2 3141.1 3094.8 2993.2 2879.6 2778
2674.9 2558.3 2437.3 2319.2 2204.2 2083.1 1950.1 1809.7 1676.7 1567.6
1470.4 1388.3 1318 1273.2 1259.7 1255.3 1231.3 1177.5 1084.9 954.9
736.7 505.1 279.4 147.9 53.8 0 0
3003.6 2908 2852.7 2864.7 2955.8 3072.4 3163.5 3171 3106.8 3005.1
2887.1 2746.6 2583.7 2411.9 2249 2093.6 1945.6 1802.2 1673.7 1573.6
1500.3 1452.5 1413.7 1365.8 1292.6 1177.5 1058 971.3 893.6 807
693.4 536.5 345.2 200.2 65.8 0 0
3003.6 2834.8 2706.3 2686.8 2776.5 3002.2 3244.2 3357.8 3323.4 3194.9
3041 2884.1 2718.2 2534.4 2350.6 2171.3 2002.4 1847 1711 1606.4
1527.2 1471.9 1449.5 1434.6 1401.7 1330 1243.3 1144.7 1044.6 928
786 612.7 451.3 283.9 92.6 0 0
3003.6 2764.6 2571.8 2476.1 2522.5 2749.6 3082.8 3350.3 3414.6 3302.5
3115.7 2936.4 2770.5 2597.2 2425.3 2253.5 2083.1 1917.3 1772.3 1661.7
1569.1 1507.8 1463 1443.5 1415.2 1362.8 1288.1 1204.4 1113.3 1011.7
871.2 691.9 508.1 279.4 86.7 3 0
3003.6 2701.8 2489.6 2364.1 2382 2585.2 2893.1 3162 3313 3271.1
3114.2 2936.4 2770.5 2606.2 2444.8 2283.4 2116 1951.6 1808.2 1687.1
1584 1513.8 1461.5 1430.1 1397.2 1337.4 1249.3 1153.6 1058 945.9
807 624.6 454.3 242.1 65.8 0 0
3003.6 2689.8 2437.3 2262.4 2229.6 2364.1 2604.7 2879.6 3061.9 3079.9
2982.7 2831.8 2682.4 2543.4 2405.9 2258 2102.6 1945.6 1800.7 1676.7
1570.6 1494.4 1428.6 1368.8 1297.1 1191 1043.1 871.2 709.8 576.8
445.3 297.4 180.8 91.2 7.5 0 0
3003.6 2616.6 2305.8 2060.7 1939.7 1945.6 2021.9 2125 2207.2 2250.5
2250.5 2196.7 2128 2054.7 1974 1888.9 1805.2 1714 1604.9 1492.9
1385.3 1262.7 1135.7 1025.1 913 762.1 612.7 503.6 416.9 331.7
243.6 150.9 70.2 19.4 0 0 0
3003.6 2562.8 2205.7 1908.3 1724.5 1645.3 1619.9 1616.9 1607.9 1594.5
1566.1 1512.3 1448 1371.8 1282.2 1208.9 1137.2 1081.9 1046 1031.1
1011.7 969.8 902.6 817.4 715.8 609.7 511.1 424.4 342.2 267.5
191.3 107.6 46.3 7.5 0 0 0
3003.6 2535.9 2138.4 1814.1 1600.5 1494.4 1439.1 1391.2 1337.4 1277.7
1223.9 1180.5 1131.2 1090.9 1043.1 995.2 944.4 878.7 805.5 744.2
681.4 624.6 575.3 536.5 493.1 439.3 379.6 319.8 255.5 195.8
133 83.7 40.3 1.5 0 0 0
3003.6 2513.5 2098.1 1764.8 1540.7 1421.1 1347.9 1277.7 1210.4 1143.2
1078.9 1023.6 971.3 919 871.2 824.9 775.6 724.8 676.9 626.1
578.3 536.5 499.1 458.8 410.9 369.1 321.3 267.5 206.2 152.4
110.6 65.8 22.4 0 0 0 0
3003.6 2534.4 2111.5 1772.3 1530.2 1389.7 1295.6 1223.9 1162.6 1102.8
1043.1 986.3 928 875.7 827.9 780.1 730.7 676.9 623.1 567.9
520 479.7 445.3 415.4 385.5 352.7 307.8 258.5 215.2 177.8
137.5 94.1 34.4 0 0 0 0
3003.6 2546.4 2126.5 1782.8 1524.2 1353.9 1253.8 1189.5 1132.7 1072.9
1016.2 959.4 908.6 860.7 815.9 768.1 720.3 666.5 612.7 558.9
511.1 476.7 448.3 424.4 396 357.2 304.8 261.5 228.6 194.3
152.4 101.6 40.3 12 0 0 0
3003.6 2546.4 2142.9 1796.2 1519.8 1325.5 1219.4 1158.1 1101.3 1044.6
981.8 928 881.7 830.9 781.5 732.2 681.4 630.6 579.8 532
493.1 467.7 443.8 418.4 379.6 325.8 260 228.6 195.8 159.9
116.6 61.3 25.4 6 0 0 0
3003.6 2597.2 2207.2 1859 1557.1 1331.5 1211.9 1147.7 1090.9 1043.1
987.8 935.5 884.7 835.3 784.5 735.2 684.4 635.1 588.8 546.9
512.6 485.7 458.8 425.9 378.1 301.9 227.1 195.8 164.4 130
92.6 53.8 28.4 12 3 0 0
3003.6 2627.1 2250.5 1902.3 1590 1352.4 1219.4 1149.2 1093.9 1043.1
990.8 939.9 890.6 841.3 793.5 745.7 696.4 648.5 603.7 563.4
529 500.6 470.7 433.4 381.1 301.9 224.2 192.8 159.9 127
88.2 52.3 29.9 14.9 7.5 0 0
3003.6 2639 2278.9 1939.7 1619.9 1389.7 1225.4 1156.6 1095.4 1052
1002.7 953.4 905.6 857.8 811.4 766.6 718.8 671 626.1 581.3
545.4 515.6 484.2 449.8 385.5 306.3 237.6 207.7 173.3 139
98.6 59.8 35.9 22.4 13.4 6 0
3003.6 2722.7 2408.9 2084.6 1763.3 1480.9 1282.2 1171.6 1111.8 1064
1020.6 975.8 931 886.2 839.8 793.5 747.2 699.4 656 614.2
576.8 542.4 508.1 469.2 421.4 360.1 283.9 242.1 206.2 170.4
130 82.2 50.8 32.9 23.9 12 0
3003.6 2785.5 2526.9 2238.5 1930.7 1637.8 1392.7 1208.9 1117.8 1064
1020.6 977.3 934 889.1 844.3 796.5 745.7 699.4 654.5 612.7
578.3 542.4 505.1 463.2 416.9 366.1 307.8 258.5 222.7 186.8
149.4 107.6 55.3 32.9 20.9 10.5 0
3003.6 2845.2 2664.4 2435.8 2180.3 1899.3 1624.4 1359.9 1159.6 1074.4
1023.6 977.3 934 889.1 841.3 795 745.7 696.4 648.5 597.7
549.9 505.1 463.2 424.4 391.5 352.7 304.8 254 206.2 168.9
136 101.6 56.8 25.4 13.4 4.5 0
3003.6 2940.9 2854.2 2721.2 2506 2259.5 2012.9 1761.8 1436.1 1174.6
1050.5 992.2 944.4 898.1 853.3 807 759.1 711.3 662 609.7
560.4 511.1 466.2 424.4 384 342.2 297.4 254 206.2 156.9
121 85.2 53.8 28.4 13.4 6 0
3003.6 3039.5 3057.4 3039.5 2936.4 2775 2583.7 2371.5 2099.6 1748.4
1385.3 1116.3 987.8 929.5 886.2 844.3 799.5 760.6 723.3 678.4
633.6 578.3 523 472.2 431.9 393 431.9 452.8 342.2 273.5
180.8 133 76.2 37.4 17.9 9 0
3003.6 3136.6 3266.7 3372.8 3414.6 3381.7 3275.6 3136.6 3006.6 2851.2
2613.6 2290.8 1912.8 1527.2 1214.9 1049 1001.2 965.4 902.6 845.8
802.5 763.6 708.3 668 703.8 730.7 615.7 467.7 283.9 212.2
158.4 115.1 77.7 44.8 22.4 7.5 0
3003.6 3235.3 3478.9 3706 3874.9 3972 3978 3922.7 3870.4 3853.9
3843.5 3798.6 3710.5 3599.9 3459.4 3296.5 3091.8 2896.1 2827.3 3084.3
3641.7 4172.2 4251.4 3685.1 2600.2 1540.7 910.1 572.3 396 289.9
219.7 158.4 107.6 61.3 23.9 6 0
3003.6 3330.9 3673.1 4012.3 4296.3 4478.6 4565.2 4595.1 4625 4677.3
4758 4862.6 4988.1 5103.2 5218.3 5305 5442.4 5689 6149.3 6902.4
7879.7 8939.2 9973.3 10768.3 10861 10115.3 8683.7 6784.4 4737.1 2960.3
1720 1023.6 582.8 219.7 67.2 3 0
3003.6 3365.3 3761.3 4154.3 4480.1 4695.3 4802.8 4849.2 4892.5 4952.3
5034.5 5133.1 5261.6 5391.6 5532.1 5723.4 5998.3 6398.8 6990.6 7811
8900.4 10337.9 12298.5 14731.3 16300.4 15920.8 14756.7 13154.8 11425.8 9785
8106.9 6255.4 4281.3 2516.5 1020.6 257 0
